NTTFS3A08PZ: Single P-Channel Power MOSFET -20V, -15A, 6.7mΩ

Description: Power MOSFET, -20 V, -14 A, Single P CH, ESD, 3.3x...
  • Power MOSFET, -20 V, -14 A, Single P CH, ESD, 3.3x3.3x0.8 mm, u8FL Package
  • Features
  • Ultra Low RDS(on) - Minimize Conduction Losses
  • u8FL 3.3 x 3.3 x 0.8 mm Package - Space Saving and Excellent Thermal
    Conduction
  • ESD Protection Level of 5 KV per JESD22A114
  • RoHS Compliant
  • Applications
  • Battery Switch
  • High Side Load Switch
  • Optimized for Power Management Applications for Portable Products
  • End Products
  • Media Tablets, Ultrabook PCs, and Smartphones
  • Technical Documentation & Design Resources
    Availability and Samples
    NTTFS3A08PZTAG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Single P-Channel Power MOSFET -20V, -15A, 6.7mΩ
  • Package Type: WDFN-8 / u8FL
  • Package Case Outline: 511AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Newark:<1K
  • NTTFS3A08PZTWG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Single P-Channel Power MOSFET -20V, -15A, 6.7mΩ
  • Package Type: WDFN-8 / u8FL
  • Package Case Outline: 511AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor Full Web Site