NTTFS4941N: Single N-Channel Power MOSFET 30V, 46A, 6.2mΩ

Description: This is a 30 V N-Channel Power MOSFET....
  • This is a 30 V N-Channel Power MOSFET.
  • Features
  • Low RDS(on) - Minimize conduction losses
  • Low capacitance - Minimize driver losses
  • Optimized gate charge - Minimize switching losses
  • RoHS Compliant
  • Applications
  • Low Side DC-DC Converter
  • Power Load Switch
  • Notebook Battery Management
  • Motor Control
  • End Products
  • PC (Notebook/Netbook, Desktop), Server, Graphic Card, Game Console,Printer, HDD, and other computing and consumer products
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NTTFS4941NTAG
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Single N-Channel Power MOSFET 30V, 46A, 6.2mΩ
  • Package Type: WDFN-8 / u8FL
  • Package Case Outline: 511AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1500
  • NTTFS4941NTWG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single N-Channel Power MOSFET 30V, 46A, 6.2mΩ
  • Package Type: WDFN-8 / u8FL
  • Package Case Outline: 511AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Packages
    Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Single 
  • V(BR)DSS Min (V): 30 
  • VGS Max (V): 20 
  • VGS(th) Max (V): 2.2 
  • ID Max (A): 46 
  • PD Max (W): 25.5 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ):
  • RDS(on) Max @ VGS = 10 V (mΩ): 6.2 
  • Qg Typ @ VGS = 4.5 V (nC): 13.6 
  • Qg Typ @ VGS = 10 V (nC): 22.8 
  • Ciss Typ (pF): 1619 
  • Package Type: WDFN-8 / u8FL 
  • ON Semiconductor Full Web Site