NTZD3152P: Dual P-Channel Small Signal MOSFET with ESD Protection -20V, -430mA, 900mΩ

Description: This is a 20 V Dual P-Channel Power MOSFET with ES...
  • This is a 20 V Dual P-Channel Power MOSFET with ESD Protection.
  • Features
  • Low RDS(on) Improving System Efficiency
  • Low Threshold Voltage
  • ESD Protected Gate
  • Small Footprint 1.6 x 1.6 mm
  • RoHS Compliant
  • Applications
  • Load/Power Switches
  • Power Supply Converter Circuits
  • Battery Management
  • End Products
  • Cell Phones
  • Digital Cameras
  • PDAs
  • Pagers
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NTZD3152PT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual P-Channel Small Signal MOSFET with ESD Protection -20V, -430mA, 900mΩ
  • Package Type: SOT-563
  • Package Case Outline: 463A-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>10K
  • FutureElectronics:>1K
  • Newark:>1K
  • ON Semiconductor:464,000
  • PandS:>1K
  • Packages
    Specifications
  • Channel Polarity: P-Channel 
  • Configuration: Dual 
  • V(BR)DSS Min (V): -20 
  • VGS Max (V):
  • VGS(th) Max (V):
  • ID Max (A): 0.4 
  • PD Max (W): 0.25 
  • RDS(on) Max @ VGS = 2.5 V (mΩ): Q1=Q2=600 
  • RDS(on) Max @ VGS = 4.5 V (mΩ): Q1=Q2=500 
  • RDS(on) Max @ VGS = 10 V (mΩ):
  • Qg Typ @ VGS = 4.5 V (nC): 1.5 
  • Qg Typ @ VGS = 10 V (nC): 1.7 
  • Ciss Typ (pF): 105 
  • Package Type: SOT-563 
  • ON Semiconductor Full Web Site