NUD3112: Relay Driver, 12 V

Description: This device is used to switch inductive loads such...
  • This device is used to switch inductive loads such as relays, solenoids incandescent lamps, and small DC motors without the need of a free-wheeling diode. The device integrates all necessary items such as the MOSFET switch, ESD protection, and Zener clamps. It accepts logic level inputs thus allowing it to be driven by a large variety of devices including logic gates, inverters, and microcontrollers.
  • Features
  • Provides a Robust Driver Interface Between D.C. Relay Coil and Sensitive Logic Circuits
  • Optimized to Switch Relays of 12 V Rail
  • Capable of Driving Relay Coils Rated up to 6.0 W at 12 V
  • Internal Zener Eliminates the Need of Free-Wheeling Diode
  • Internal Zener Clamp Routes Induced Current to Ground for Quieter Systems Operation
  • Low VDS(ON) Reduces System Current Drain
  • Applications
  • Telecom: Line Cards, Modems, Answering Machines, FAX
  • Consumer: TVs and VCRs, Stereo Receivers, CD Players, Cassette
  • Industrial:Small Appliances, Security Systems, Automated Test Equipment, Garage Door Openers
  • Computers and Office: Photocopiers, Printers, Desktop Computers
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NUD3112DMT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Relay Driver, 12 V, Dual
  • Package Type: SC-74
  • Package Case Outline: 318F-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>10K
  • Digikey:>10K
  • FutureElectronics:>1K
  • Newark:>1K
  • PandS:>100K
  • NUD3112LT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Relay Driver, 12 V, Single
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>100K
  • FutureElectronics:>1K
  • Newark:>1K
  • PandS:>10K
  • SZNUD3112DMT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Relay Driver, 12 V
  • Package Type: SC-74
  • Package Case Outline: 318F-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:27,000
  • SZNUD3112LT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Relay Driver, 12 V
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:60,000
  • Packages
    Applications
    Specifications
  • Number of Drivers:
  • VCC Max (V): 14 
  • V(BR)GSS Max (V):
  • V(BR)DSS Max (V): 14 
  • ID Max (A): 0.5 
  • rDS(on) Max (Ω): 0.9 
  • Tj Max (°C): 150 
  • Package Type: SC-74  SOT-23-3 
  • ON Semiconductor Full Web Site