NUD3160: Relay Driver, 48 V

Description: This micro-integrated device provides a one compon...
  • This micro-integrated device provides a one component solution to switch inductive loads such as relays, solenoids, and small dc motors without the need for a free-wheeling diode. It accepts logic level inputs, thus allowing it to be driven by a large variety of devices including logic gates, inverters, and microcontrollers.
  • Features
  • Provides Robust Interface between DC Relay Coils and Sensitive Logic
  • Capable of Driving Relay Coils Rated up to 150 mA at 12 V, 24 V or 48 V
  • Replaces 3 or 4 Discrete Components for Lower Cost
  • Internal Zener Eliminates Need for Free-Wheeling Diode
  • Meets Load Dump and other Automotive Specs
  • Applications
  • Drives Window, Latch, Door, and Antenna Relays
  • End Products
  • Automobiles
  • Industrial Equipment
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NUD3160DMT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Relay Driver, 48 V, Dual
  • Package Type: SC-74
  • Package Case Outline: 318F-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>10K
  • Digikey:>10K
  • FutureElectronics:>10K
  • Newark:>1K
  • Newark:>1K
  • PandS:>50K
  • NUD3160LT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Relay Driver, 48 V, Single
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:>10K
  • FutureElectronics:>10K
  • Newark:>1K
  • Newark:>1K
  • ON Semiconductor:18,000
  • PandS:>50K
  • SZNUD3160DMT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Relay Driver, 48 V, Dual, Auto Standard
  • Package Type: SC-74
  • Package Case Outline: 318F-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • SZNUD3160LT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Relay Driver, 48 V, Single, Auto Standard
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • Packages
    Applications
    Specifications
  • Number of Drivers:
  • VCC Max (V): 60 
  • V(BR)GSS Max (V): 12 
  • V(BR)DSS Max (V): 60 
  • ID Max (A): 0.15 
  • rDS(on) Max (Ω): 1.8 
  • Tj Max (°C): 150 
  • Package Type: SC-74  SOT-23-3 
  • ON Semiconductor Full Web Site