NUD4001: LED Driver, High Current

Description: The Constant Current Regulator & LED Driver is des...
  • The Constant Current Regulator & LED Driver is designed to replace discrete solutions for driving LEDs in low voltage AC/DC applications 5V, 12V, or 24V. An external resistor allows the circuit designer to set the drive current for different LED arrays. This discrete integration technology eliminates individual components by combining them into a single package, which results in a significant reduction of both system cost and board space. The device is a small surface mount package SO8.
  • Features
  • Supplies Constant LED Current for varying Input Voltages.
  • External Resistor Allows Designer to set Current - up to 500 mA.
  • AEC-Q101 Qualified and PPAP Capable
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • Applications
  • Portables: For Battery Back-up and Simple Ni-CAD Battery Charging.
  • Industrial: Low Voltage Lighting and Small Appliances.
  • Automotive: Tail Lights, Directional Lights, Back-Up Lights, and Dome Light.
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NSVD4001DR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LED Driver, High Current
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • ON Semiconductor:37,500
  • NUD4001DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LED Driver, High Current
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>100K
  • FutureElectronics:>10K
  • Newark:>1K
  • Newark:>1K
  • PandS:>10K
  • Packages
    Specifications
  • VI Max (V): 30 
  • IO Max (mA): 500 
  • LEDs in Series, Max #:
  • LEDs in Parallel, Max #: 16 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site