NUF2114: Emi Filter, Audio, with ESD Protection

Description: This device is a 2 line audio EMI filter array des...
  • This device is a 2 line audio EMI filter array designed for speaker applications. It offers greater than -30 dB attenuation at frequencies from 900 MHz to 3.0 GHz. This device also offers ESD protection-clamping transients from static discharges and ESD protection is provided across all capacitors.
  • Features
  • Provides EMI Filtering and ESD Protection
  • Integration of 10 Discretes
  • Compliance with IEC61000-4-2 (Level 4), 30 kV (Contact)
  • DFN8, 2x2 mm Package
  • Moisture Sensitivity Level 1
  • ESD Ratings: Machine Model=C and Human Body Model=3B
  • Matching Series Impedances for Speaker Applications
  • This is a Pb-Free Device
  • Applications
  • MP3,PDAs, Digital Cameras, and Portable DVDs
  • End Products
  • Wireless Phones
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NUF2114MNT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Emi Filter, Audio, with ESD Protection
  • Package Type: DFN-8
  • Package Case Outline: 506AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Newark:<1K
  • ON Semiconductor:18,000
  • PandS:>10K
  • Specifications
  • Interface: Audio 
  • Number of Lines:
  • Filter Type: R-C 
  • R Typ (Ω): 8.4 
  • C Typ (pF): 60 
  • IR Max (µA): 0.1 
  • V(BR) Typ (V): 15.7 
  • VRWM Max (V): 12 
  • Package Type: DFN-8 
  • ON Semiconductor Full Web Site