NUP1105L: CAN / LIN Bus Protector, Single Line

Description: The NUP1105L has been designed to protect LIN and ...
  • The NUP1105L has been designed to protect LIN and single line CAN transceivers from ESD and other harmful surge events. This device provides bidirectional protection for the data line with a single SOT−23 package, giving the system designer a low cost option for improving system reliability and meeting stringent EMI requirements.
  • Features
  • SOT-23 Package Allows One Separate Bidirectional Configuration
  • 350 W Peak Power Dissipation per Line (8 x 20 usec Waveform)
  • Low Reverse Leakage Current (< 100 nA)
  • IEC Compatibility:
    -IEC 61000-4-2 (ESD): Level 4
    -IEC 61000-4-4 (EFT): 40 A - 5/50 ns
    -IEC 61000-4-5 (Lighting): 8.0 A (8/20 s)
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NUP1105LT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CAN / LIN Bus Protector, Single Line
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>50K
  • FutureElectronics:>50K
  • Newark:>1K
  • PandS:>1K
  • Wpi:>10K
  • NUP1105LT3G
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: CAN / LIN Bus Protector, Single Line
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • SZNUP1105LT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: CAN / LIN Bus Protector, Single Line
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • Newark:<1K
  • Packages
    Specifications
  • Interface: CAN  LIN 
  • Number of Lines:
  • Direction: Bidirectional 
  • C Max (pF): 30 
  • V(BR) Min (V): 25.7 
  • VRWM Max (V): 24 
  • IR Max (µA): 0.1 
  • PPK Max (W): 350 
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site