NUP2201: ESD / Surge Protector

Description: The NUP2201MR6T1 transient voltage suppressor is d...
  • The NUP2201MR6T1 transient voltage suppressor is designed to
    protect equipment attached to high speed communication lines from ESD, EFT, and lightning.
  • Features
  • Low Capacitance (3pF Max between I/O lines)
  • ESD Rating of Class 3B (exceeding 8kV) per Human Body Model and Class C (exceeding 400V) per Machine Model
  • Protection for the following IEC Standards: IEC 61000-4-2 (ESD) 15 kV (air) 8 kV (contact) IEC 61000-4-4 (EFT) 40 A (5/50 ns) IEC 61000-4-5 (lighting) 23 A (8/20 micro s)
  • UL Flammability Rating of 94 V-0
  • Applications
  • High Speed Communication Line Protection
  • Digital Video Interface (DVI)
  • USB 1.1 and 2.0 Power and Data Line Protection
  • Monitors and Flat Panel Displays
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NUP2201MR6T1G
  • Status: Active
  • Compliance: Pb-free 
  • Description: ESD / Surge Protector
  • Package Type: TSOP-6
  • Package Case Outline: 318G-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:>1K
  • Digikey:>10K
  • FutureElectronics:>50K
  • Newark:>1K
  • Newark:>1K
  • Newark:>1K
  • SZNUP2201MR6T1G
  • Status: Consult Sales Office
  • Compliance: AEC Qualified PPAP Capable Pb-free 
  • Description: ESD / Surge Protector
  • Package Type: TSOP-6
  • Package Case Outline: 318G-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NUP2201MR6T1
  • Status: Obsolete
  • Compliance: 
  • Description: ESD / Surge Protector
  • Package Type: TSOP-6
  • Package Case Outline: 318G-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1
  • Packages
    Specifications
  • Interface: DVI  USB 2.0 
  • Number of Lines:
  • Direction: Bidirectional 
  • C Max (pF):
  • V(BR) Min (V):
  • VRWM Max (V):
  • IR Max (µA):
  • PPK Max (W): 300 
  • Package Type: TSOP-6 
  • ON Semiconductor Full Web Site