NUP3115UP: Surge Suppressor, Low Capacitance, for High Speed USB 2.0

Description: The three-line voltage/surge array is designed to ...
  • The three-line voltage/surge array is designed to protect voltage-sensitive components that require ultra-low capacitance from ESD and surge events. This device features a common anode design which protects three independent high speed data lines and a Vcc power line in a single six-lead UDFN low profile package. Excellent clamping capability, low capacitance, low leakage, and fast response time makes these parts ideal for ESD protection on designs where board space is at a premium. Because of its low capacitance, it is suited for use in high frequency designs such as USB 2.0 high speed.
  • Features
  • Low Capacitance Data Lines (0.8pF Typical between I/O and GND) - Suited for use in high frequency designs
  • Protects up to Three Data Lines Plus a Vcc Pin
  • UDFN Package, 1.6 x 1.6mm
  • Low Profile of 0.50mm for Ultra Slim Design
  • ESD Rating: IEC6100042: Level, Contact (8kV)
  • Vcc Pin = 15 V Protection
  • D1, D2, and D3 Pins = 6.4 V Minimum Protection
  • This is a Pb-Free Device
  • Applications
  • USB 2.0 High-Speed Interface
  • SIM Card Protection
  • End Products
  • Cell Phones
  • MP3 Players
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NUP3115UPMUTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Surge Suppressor, Low Capacitance, for High Speed USB 2.0
  • Package Type: UDFN-6
  • Package Case Outline: 517AP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Newark:<1K
  • ON Semiconductor:33,000
  • PandS:>1K
  • Specifications
  • Interface: USB 2.0 
  • Number of Lines:
  • Direction: Bidirectional 
  • C Max (pF):
  • V(BR) Min (V): 6.4 
  • VRWM Max (V): 5.5 
  • IR Max (µA):
  • PPK Max (W): 294.4 
  • Package Type: UDFN-6 
  • ON Semiconductor Full Web Site