NUP4302: Schottky Diode Array for ESD Protection

Description: The NUP4302MR6 is designed to protect high speed d...
  • The NUP4302MR6 is designed to protect high speed data line interface fromESD, EFT and lightning.
  • Features
  • Very Low Forward Voltage Drop
  • Fast Switching
  • PN Junction Guard Ring for Transient and ESD Protection
  • ESD Rating of Class 3B (Exceeding 8 kV) per Human Body Model and Class C (Exceeding 400 V) per Machine Model
  • Compliance with: IEC6100-4-2 (ESD) 15 kV (air), 8 kV (contact)
  • UL Flammability Rating of 94 V - O
  • Pb-Free Package is Available
  • Applications
  • Ultra High - Speed Switching
  • USB 1.1 and 2.0 Power and Data Line Protection
  • Digital Video Interface (DVI)
  • Monitors and Flat Panel Displays
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NUP4302MR6T1G
  • Status: Active
  • Compliance: Pb-free 
  • Description: Schottky Diode Array for ESD Protection
  • Package Type: TSOP-6
  • Package Case Outline: 318G-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • Digikey:>10K
  • Newark:>1K
  • PandS:>10K
  • NUP4302MR6T1
  • Status: Obsolete
  • Compliance: 
  • Description: Schottky Diode Array for ESD Protection
  • Package Type: TSOP-6
  • Package Case Outline: 318G-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Interface: USB 2.0  DVI 
  • Number of Lines:
  • Direction: Bidirectional 
  • C Max (pF): 28 
  • V(BR) Min (V): 30 
  • VRWM Max (V): 25 
  • IR Max (µA): 30 
  • PPK Max (W): 0.225 
  • Package Type: TSOP-6 
  • ON Semiconductor Full Web Site