NUP5120X6: Surge protector Array

Description: This 5-line surge protector array is designed for ...
  • This 5-line surge protector array is designed for applications requiring ESD and surge protection capability. It is intended for use in over-transient voltage and ESD sensitive equipment such as cell phones, portables, computers, printers and other applications. This device features a monolithic common cathode design which protects 5 lines in a single SOT-563 package.
  • Features
  • Protects up to 5 Lines in Single SOT-563 Package
  • ESD Rating of Class 3B (Exceeding 8kV) per Human Body Model and Class C (Exceeding 400V) per Machine Model.
  • Compliance with IEC61000-4-2 (ESD) 15kV (Air), 8kV (Contact)
  • This is Pb-Free Device
  • Applications
  • Hand Held Portable Applications
  • Serial and Parallel Ports
  • Notebooks, Desktops, and Servers
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NUP5120X6T1
  • Status: Obsolete
  • Compliance: Pb-free Halide free 
  • Description: Surge protector Array
  • Package Type: SOT-563
  • Package Case Outline: 463A-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • NUP5120X6T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Surge protector Array
  • Package Type: SOT-563
  • Package Case Outline: 463A-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • Newark:>1K
  • PandS:<1K
  • NUP5120X6T2
  • Status: Obsolete
  • Compliance: Pb-free Halide free 
  • Description: Surge protector Array
  • Package Type: SOT-563
  • Package Case Outline: 463A-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • NUP5120X6T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Surge protector Array
  • Package Type: SOT-563
  • Package Case Outline: 463A-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • NUP5120X6T2GH
  • Status: Obsolete
  • Compliance: Pb-free Halide free 
  • Description: Surge protector Array
  • Package Type: SOT-563
  • Package Case Outline: 463A-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Packages
    Specifications
  • Interface: General I/O 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 70 
  • V(BR) Min (V): 6.2 
  • VRWM Max (V):
  • IR Max (µA): 0.5 
  • PPK Max (W): 90 
  • Package Type: SOT-563 
  • ON Semiconductor Full Web Site