NUS2401: Bipolar Digital Transistor, NPN / PNP, Integrated

Description: This Integrated NPN PNP Bipolar Digital Transistor...
  • This Integrated NPN PNP Bipolar Digital Transistor is designed to replace a discrete solution array of three transistors and their external resistor bias network. BRTs (Bias Resistor Transistors) contain a single transistor with a monolithic bias network consisting of two resistors; a series base resistor and a base-emitter resistor. The BRT technology eliminates these individual components by integrating them into a single device, therefore the integration of three BRTs results in a significant reduction of both system cost and board space.
  • Features
  • Integrated Design
  • Reduces Board Space & Components Count
  • Simplifies Circuitry Design
  • Applications
  • Audio Muting
  • Drive Circuits
  • End Products
  • Small Appliances, Security Systems, Automated Test Equipment
  • TVs and VCRs, Stereo Receivers, CD Players, Cassette Recorders
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NUS2401SNT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Bipolar Digital Transistor, NPN / PNP, Integrated
  • Package Type: SC-74
  • Package Case Outline: 318F-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NUS2401SNT1
  • Status: Obsolete
  • Compliance: 
  • Description: Bipolar Digital Transistor, NPN / PNP, Integrated
  • Package Type: SC-74
  • Package Case Outline: 318F-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Polarity: Complementary 
  • IC Continuous (A): 0.2 
  • V(BR)CEO Min (V): 50 
  • hFE Min: 150 
  • R1 (kΩ): 0.175 
  • R2 (kΩ): Infinity 
  • R1/R2 Typ:
  • Vi(off) Max (V):
  • Vi(on) Min (V):
  • Package Type: SC-74 
  • ON Semiconductor Full Web Site