NV24C04WF: EEPROM Serial 4-Kb I2C - Automotive Grade

Description: The NV24C04 is a EEPROM Serial 4-Kb I2C...
  • The NV24C04 is a EEPROM Serial 4-Kb I2C - Automotive Grade device organized internally as 32 pages of 16 bytes each. This device supports both the Standard (100 kHz) as well as Fast (400 kHz) I2C protocol.

    Data is written by providing a starting address, then loading 1 to 16 contiguous bytes into a Page Write Buffer, and then writing all data to non-volatile memory in one internal write cycle. Data is read by providing a starting address and then shifting out data serially while automatically incrementing the internal address count.

    External address pins make it possible to address up to four NV24C04 devices on the same bus.
  • Features
  • Automotive Temperature Grade 1 (-40°C to +125°C) - Allows the use in safety critical application.
  • 2.5 V to 5.5 V Supply Voltage Range - Single power supply from 2.5 V to 5.5 V. Functional over the entire temperature range.
  • These Devices are PbFree, Halogen Free/BFR Free and are RoHS Compliant - Space-Efficient Packaging
  • Supports Standard and Fast I2C Protocol
  • 16-Byte Page Write Buffer
  • Hardware Write Protection for Entire Memory
  • CAV Prefix for Automotive and Other Applications Requiring Site and Change Control
  • Schmitt Triggers and Noise Suppression Filters on I2C Bus Inputs (SCL and SDA)
  • Low power CMOS Technology
  • 1,000,000 Program/Erase Cycles
  • 100 Year Data Retention
  • Applications
  • Body computer & energy management unit
  • Seat control unit
  • Electric steering control unit, ESL
  • Immobilizer unit
  • Wiper module
  • Integrated navigation and infotainment systems
  • Airbag
  • Fan control unit
  • ABS/ESP (Electronic Stability Program)
  • Engine control unit
  • Park assist unit
  • Light management unit
  • Engine Start/Stop control unit
  • Electronic parking brake
  • Technical Documentation & Design Resources
    Availability and Samples
    NV24C04MUW3VTBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: EEPROM Serial 4-Kb I2C - Automotive Grade
  • Package Type: UDFN-8
  • Package Case Outline: 517DH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:60,000
  • Specifications
  • Type: CMOS 
  • Density: 4 kb 
  • Organization: 512 x 8 
  • Data Transmission Standard: I2C 
  • fcycle Max (kHz): 1000 
  • tACC Max ns: 0.45 
  • VCC Min (V): 1.7 
  • VCC Max (V): 5.5 
  • Istandby Max (µA):
  • Iact Max (mA): 0.5 
  • T Min (°C): -40 
  • T Max (°C): 125 
  • Package Type: UDFN-8 
  • ON Semiconductor Full Web Site