NV25020WF: EEPROM Serial 2-Kb SPI - Automotive Grade 1 (+125°C), Wettable Flank UDFN Package
Description: The NV25020WF is a EEPROM Serial 2-Kb SPI - Automo...
The NV25020WF is a EEPROM Serial 2-Kb SPI - Automotive Grade 1 (+125°C) in a small-footprint Wettable Flank UDNF-8 package. This features a 16-byte page write buffer and supports the Serial Peripheral Interface (SPI) protocol. The device is enabled through a Chip Select (CS) input. In addition, the required bus signals are clock input (SCK), data input (SI) and data output (SO) lines. The HOLD input may be used to pause any serial communication with the NV25020 device. The device features software and hardware write protection, including partial as well as full array protection.
Features
Automotive Temperature Grade 1 (-40°C to +125°C) - Allows the use in safety critical application
2.5 V to 5.5 V Supply Voltage Range - Single power supply from 2.5 V to 5.5 V. Functional over the entire temperature range
Wettable Flank UDFN Package Supports Auto-Optical Inspection - Space-Efficient Packaging, AOI
10 MHz SPI Compatible
SPI Modes (0,0) & (1,1)
16-byte Page Write Buffer
Self-timed Write Cycle
Hardware and Software Protection
CAV Prefix for Automotive and Other Applications Requiring Site and Change Control
Block Write Protection
- Protect ¼, ½ or Entire EEPROM Array
Low Power CMOS Technology
1,000,000 Program/Erase Cycles
100 Year Data Retention
This Device is Pb-Free, Halogen Free/BFR Free, and RoHS Compliant
Applications
Door module
Seat control unit
Body computer & energy management unit
Immobilizer unit
Wiper module
Fan control unit
Park assist unit
Light management unit
Electronic parking brake
Engine Start/Stop control unit
Engine control unit
ABS/ESP (Electronic Stability Program)
Airbag
Integrated navigation and infotainment systems
Electric steering control unit, ESL
Technical Documentation & Design Resources
Availability and Samples
NV25020MUW3VTBG
Status: Active
Compliance: AEC Qualified PPAP Capable Pb-free Halide free
Description: EEPROM Serial 2-Kb SPI - Automotive Grade 1 (+125°C), Wettable Flank UDFN Package
Package Type: UDFN-8
Package Case Outline: 517DH
MSL: 1
Container Type: REEL
Container Qty: 3000
Specifications
Type:
CMOS 
Density:
2 kb 
Organization:
256 x 8 
Data Transmission Standard:
SPI 
fcycle Max (kHz):
10000 
tACC Max ns:
35 
VCC Min (V):
1.8 
VCC Max (V):
5.5 
Istandby Max (µA):
5 
Iact Max (mA):
2 
T Min (°C):
-40 
T Max (°C):
125 
Package Type:
UDFN-8