NV25160: EEPROM Serial 16-Kb SPI - Automotive Grade 0 (+150°C)

Description: NV25160 is a EEPROM Serial 16-Kb SPI - Automotive...
  • NV25160 is a EEPROM Serial 16-Kb SPI - Automotive Grade 0 (+150°C) device internally organized as 2Kx8 bits. It features a 32−byte page write buffer and supports the Serial Peripheral Interface (SPI) protocol. The device is enabled through a Chip Select (CS) input. In addition, the required bus signals are clock input (SCK), data input (SI) and data output (SO) lines. The HOLD input may be used to pause any serial communication with the NV25xxx device. The device features software and hardware write protection, including partial as well as full array protection. Byte Level On−Chip ECC (Error Correction Code) makes the device suitable for high reliability applications. The device offers an additional Identification Page which can be permanently write protected.
  • Features
  • Automotive Temperatures Grade0: -40°C to +150°C/VCC = 2.5 V to 5.5 V - Allows the use in safety critical application
  • SOIC and TSSOP 8−pad Packages - Space-Efficient Packaging
  • 20/ 10 MHz SPI Compatible
  • SPI Modes (0,0) & (1,1)
  • 32-byte Page Write Buffer
  • Self-timed Write Cycle
  • Hardware and Software Protection
  • Block Write Protection
    - Protect ¼, ½ or Entire EEPROM Array
  • Low Power CMOS Technology
  • 200 Year Data Retention
  • Additional Identification Page with Permanent Write Protection
  • NV Prefix for Automotive and Other Applications Requiring Site and Change Control
  • Program/Erase Cycles: 4,000,000 at 25°C; 1,200,000 at +85°C; 600,000 at +125°C; 300,000 at +150°C;
  • These Devices are Pb-Free, Halogen Free/BFR Free, and RoHS Compliant
  • Applications
  • Door module
  • Body computer & energy management unit
  • Immobilizer unit
  • Wiper module
  • Park assist unit
  • Light management unit
  • Electronic parking brake
  • Engine Start/Stop control unit
  • Engine control unit
  • ABS/ESP (Electronic Stability Program)
  • Airbag
  • Integrated navigation and infotainment systems
  • Electric steering control unit, ESL
  • Technical Documentation & Design Resources
    Availability and Samples
    NV25160DTHFT3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: EEPROM Serial 16-Kb SPI - Automotive Grade 0 (+150°C)
  • Package Type: TSSOP-8
  • Package Case Outline: 948AL
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NV25160DWHFT3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: EEPROM Serial 16-Kb SPI - Automotive Grade 0 (+150°C)
  • Package Type: SOIC-8
  • Package Case Outline: 751BD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:18,000
  • Specifications
  • Type: CMOS 
  • Density: 16 kb 
  • Organization: 2k x 8 
  • Data Transmission Standard: SPI 
  • fcycle Max (kHz): 10000 
  • tACC Max ns: 40 
  • VCC Min (V): 2.5 
  • VCC Max (V): 5.5 
  • Istandby Max (µA): 10 
  • Iact Max (mA):
  • T Min (°C): -40 
  • T Max (°C): 150 
  • Package Type: TSSOP-8  SOIC-8 
  • ON Semiconductor Full Web Site