NZT7053: NPN Darlington Transistor

Description: This device is designed for applications requiring...
  • This device is designed for applications requiring extremely high gain at collector currents to 1.0 A and high breakdown voltage. Sourced from Process 06.
  • Features
    Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    NZT7053
  • Status: Active
  • Compliance: Pb-free 
  • Description: NPN Darlington Transistor
  • Package Type: SOT-223-4 / TO-261-4
  • Package Case Outline: 318H-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Newark:>1K
  • Specifications
  • Polarity: NPN 
  • IC Continuous (A): 1.5 
  • V(BR)CEO Min (V): 100 
  • VCE(sat) Max (V): 1.5 
  • hFE Min (k):
  • hFE Max (k): 20 
  • fT Min (MHz): 200 
  • Package Type: SOT-223-4 / TO-261-4 
  • ON Semiconductor Full Web Site