P3I2005A: General Purpose Peak EMI Reduction IC

Description: P3I2005A is a versatile, 3.3 V and 5 V, 1x spread ...
  • P3I2005A is a versatile, 3.3 V and 5 V, 1x spread spectrum frequency modulator designed to reduce electromagnetic interference at the clock source,allowing system wide reduction of EMI of down stream clock and data dependent signals.The device allows significant system cost savings by reducing the number of circuit board layers ferrite beads,shielding and other passive components that are traditionally required to pass EMI regulations.P3I2005A accepts an input from an external reference clock and locks to a 1x modulated clock output. Two logic pins S0 and D_C enable selecting one of the 4 different frequency deviations.Frequency Range Selection pin enables operation in one of the two frequency ranges. P3I2005A operates over a supply voltage range of 5 V and 3.3 V. P3I2005A is available in 8 Pin SOIC Package.
  • Features
  • 1x, LVCMOS Peak EMI Reduction
  • Four different Frequency Deviation selection
  • Frequency range Selection
  • Consumer electronics
  • Applications
  • Notebook, Desktop PCs
  • Technical Documentation & Design Resources
    Availability and Samples
    P3I2005AG-08SR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: General Purpose Peak EMI Reduction IC
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:9,579
  • Specifications
  • VDD Typ (V): 3.3 
  • fin Typ (MHz): 30-100  10-30 
  • fout Typ (MHz): 30-100  10-30 
  • Deviation Type: Selectable center & Down 
  • Features:  
  • TA Min (°C): -40 
  • TA Max (°C): 85 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site