PCA9617A: Level-Translating I2C-Bus / SMBus Repeater

Description: The PCA9617A is an I2C-bus repeater that provides ...
  • The PCA9617A is an I2C-bus repeater that provides level shifting between low voltage (0.8 V to 5.5 V) and higher voltage (2.2 V to 5.5 V) for Fast-Mode Plus (Fm+) I2C-bus or SMBus applications.
  • Features
  • Voltage level translation from 0.8 V to 5.5 V and from 2.2 V to 5.5 V - Flexible enough to work in most systems using up to 5.5V
  • Footprint and functional replacement for PCA9517A at Fast-mode speeds - Easy to design into new systems or to replace PCA9517A
  • 2 channel, bidirectional buffer isolates capacitance and allows 540 pF on either side of the device - Able to drive large loads at high speeds
  • Applications
  • Servers
  • DDR4
  • End Products
  • Servers
  • Technical Documentation & Design Resources
    Availability and Samples
    PCA9617ADMR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Level-Translating I2C-Bus / SMBus Repeater, Level-Translating I2C-Bus / SMBus Repeater
  • Package Type: Micro8™
  • Package Case Outline: 846A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Newark:>1K
  • Specifications
  • Channels:
  • Output: Open Drain 
  • VCC Min (V): 0.8 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 173 
  • IO Max (mA): 13 
  • Package Type: Micro8™ 
  • ON Semiconductor Full Web Site