PCFG50T65SQF: 650V 50A FS4 IGBT Wafer Sales

Description: Using novel field stop IGBT technology, ON semicon...
  • Using novel field stop IGBT technology, ON semiconductor’s new series of field stop 4th generation IGBTs offer the optimum performance for solar inverter and UPS applications where low conduction and switching losses are essential.
  • Features
  • Extremely Efficient Trench with Field Stop Technology
  • TJmax = 175°C
  • Optimized for High Speed Switching
  • Applications
  • Solar Inverters
  • UPS Systems
  • Technical Documentation & Design Resources
    Availability and Samples
    PCFG50T65SQF
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 650V 50A FS4 IGBT Wafer Sales, 650V 50A FS4 IGBT Wafer Sales
  • Package Type: 
  • Package Case Outline: 
  • MSL: NA
  • Container Type: PLRNG
  • Container Qty: 1
  • Specifications
  • V(BR)CES Typ (V):  
  • IC Max (A): 50A 
  • VCE(sat) Typ (V): 1.6V 
  • VF Typ (V):  
  • Eoff Typ (mJ):  
  • Eon Typ (mJ):  
  • Trr Typ (ns):  
  • Irr Typ (A):  
  • Gate Charge Typ (nC): 99nC 
  • Short Circuit Withstand (µs):  
  • EAS Typ (mJ):  
  • PD Max (W):  
  • Co-Packaged Diode:  
  • ON Semiconductor Full Web Site