PCGA300T65DF8M1: PCGA300T65DF8M1

Description: PCGA300T65DF8M1...
  • PCGA300T65DF8M1
  • Features
  • AEC−Q101 Qualified - Pass 100% HTRB test which gives better reliability performance than parts passing older versioin AEC-Q101
  • Maximum Junction Temperature 175°C - Extra temperature margin than 150°C rated device
  • Positive Temperature Coefficient - Easy Paralleling
  • Integrated Temperature Sensor - More accurate and sensitive than conventional NTC sensor
  • Integrated Current Sensor - Much faster protection in the event of over current and short circuit
  • Short Circuit Rated
  • Very Low Saturation Voltage: VCE(SAT) = 1.5 V (Typ.) @ IC = 300 A
  • Applications
  • Automotive Traction modules
  • General Power Modules
  • End Products
  • xEV
  • Technical Documentation & Design Resources
    Availability and Samples
    PCGA300T65DF8M1
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: PCGA300T65DF8M1
  • Package Type: 
  • Package Case Outline: 
  • MSL: NA
  • Container Type: MTFRM
  • Container Qty: 1
  • Specifications
  • V(BR)CES Typ (V):  
  • IC Max (A):  
  • VCE(sat) Typ (V):  
  • VF Typ (V):  
  • Eoff Typ (mJ):  
  • Eon Typ (mJ):  
  • Trr Typ (ns):  
  • Irr Typ (A):  
  • Gate Charge Typ (nC):  
  • Short Circuit Withstand (µs):  
  • EAS Typ (mJ):  
  • PD Max (W):  
  • Co-Packaged Diode:  
  • ON Semiconductor Full Web Site