PCRKA16065F8: Extremefast (EF) diode 650V / 160A

Description: PCRKA16065F8...
  • PCRKA16065F8
  • Features
    Technical Documentation & Design Resources
    Availability and Samples
    PCRKA16065F8
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Extremefast (EF) diode 650V / 160A
  • Package Type: 
  • Package Case Outline: 
  • MSL: NA
  • Container Type: MTFRM
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Specifications
  • V(BR)CES Typ (V): 650 
  • IC Max (A):
  • VCE(sat) Typ (V):
  • VF Typ (V): 1.4 
  • Eoff Typ (mJ):
  • Eon Typ (mJ):
  • Trr Typ (ns): 132 
  • Irr Typ (A): 50 
  • Gate Charge Typ (nC):
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W):
  • Co-Packaged Diode: No 
  • ON Semiconductor Full Web Site