PZTA92: High Voltage PNP Bipolar Transistor

Description: This High Voltage PNP Bipolar Transistor is design...
  • This High Voltage PNP Bipolar Transistor is designed for general purpose amplifier applications. This device is housed in the SOT-223 package, which is designed for low power surface mount applications.
  • Features
  • Pb-Free Package is Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NSVPZTA92T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: High Voltage PNP Bipolar Transistor
  • Package Type: SOT-223-4 / TO-261-4
  • Package Case Outline: 318E-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:35,000
  • NSVPZTA92T3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: High Voltage PNP Bipolar Transistor
  • Package Type: 
  • Package Case Outline: 
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • PZTA92
  • Status: Active
  • Compliance: Pb-free 
  • Description: High Voltage PNP Bipolar Transistor
  • Package Type: SOT-223-4 / TO-261-4
  • Package Case Outline: 318H-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • Newark:>1K
  • Newark:>1K
  • PZTA92T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Voltage PNP Bipolar Transistor
  • Package Type: 
  • Package Case Outline: 
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>50K
  • Digikey:>10K
  • FutureElectronics:>1K
  • Newark:>1K
  • PandS:<1K
  • PZTA92T1
  • Status: Obsolete
  • Compliance: 
  • Description: High Voltage PNP Bipolar Transistor
  • Package Type: 
  • Package Case Outline: 
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Packages
    Specifications
  • Polarity: PNP 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.5 
  • IC Cont. (A): 0.5 
  • VCEO Min (V): 300 
  • VCBO (V): 300 
  • VEBO (V):
  • VBE(sat) (V): 0.9 
  • VBE(on) (V):
  • hFE Min: 40 
  • hFE Max:
  • fT Min (MHz): 50 
  • PTM Max (W): 1.5 
  • Package Type: SOT-223-4 / TO-261-4 
  • ON Semiconductor Full Web Site