RB751V40: 30 V Schottky Diode

Description: The Schottky diode is designed for high speed swit...
  • The Schottky diode is designed for high speed switching applications, circuit protection and voltage clamping. Extremely low forward voltage reduces conduction loss. The miniature surface mount package is excellent for hand held and portable applications where space is limited.
  • Features
  • Extremely Fast Switching Speed
  • Extremely Low Forward Voltage
    -0.28 Volts (Typ) @ IF = 1 mAdc
  • Low Reverse Current
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NSVRB751V40T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 30 V Schottky Diode
  • Package Type: SOD-323
  • Package Case Outline: 477-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>10K
  • Newark:>1K
  • RB751V40T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 30 V Schottky Diode
  • Package Type: SOD-323
  • Package Case Outline: 477-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>100K
  • Digikey:>50K
  • FutureElectronics:>1K
  • Newark:<1K
  • Newark:>1K
  • RB751V40T1
  • Status: Last Shipments
  • Compliance: 
  • Description: 30 V Schottky Diode
  • Package Type: SOD-323
  • Package Case Outline: 477-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Configuration: Single 
  • VRRM Min (V): 30 
  • VF Max (V): 0.37 
  • IRM Max (µA): 0.5  500 
  • IO(rec) Max (A): 0.03 
  • IFSM Max (A): 0.5 
  • trr Max (ns):
  • Cj Max (pF): 2.5 
  • Package Type: SOD-323 
  • ON Semiconductor Full Web Site