RURP1560: 15A, 600V, Ultrafast Diode

Description: The RURP1560 is an ultrafast diode with low forwar...
  • The RURP1560 is an ultrafast diode with low forward voltage drop. This device is intended for use as freewheeling and clamping diodes in a variety of switching power supplies and other power switching applications. It is specially suited for use in switching power supplies and industrial application.
  • Features
  • Ultrafast recovery Trr = 60ns (@IF= 15A)
  • Max Forward Voltage, VF = 1.5V (@ TC = 25°C)
  • 600V Reverse Voltage and High Reliability
  • Avalanche Energy Rated
  • RoHS compliant
  • Applications
  • AC-DC Merchant Power Supply - Servers & Workstations
  • Technical Documentation & Design Resources
    Availability and Samples
    RURP1560
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 15A, 600V, Ultrafast Diode
  • Package Type: TO-220-2
  • Package Case Outline: 340BA
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Newark:<1K
  • Specifications
  • Type: Single 
  • IO(rec) Max (A):
  • trr Max (ns): 60 
  • VRRM Max (V): 600 
  • VFM Max (V):
  • IFSM Max (A):
  • IR Max (mA): 0.1 
  • Package Type: TO-220-2 
  • ON Semiconductor Full Web Site