S320: 3 A, 200 V, Surface Mount Package Schottky Rectifier

Description: The SS series is a high efficiency, low power loss...
  • The SS series is a high efficiency, low power loss general propose Schottky rectifier. The clip bonded leg structure provides high thermal performance and low electrical resistance. this rectifier is exclusively suits for free wheeling, secondary rectification and reverse polarity protection applications.
  • Features
  • Low Profile, Mini Surface Mount Package: SMB / DO-214AA
  • High Reverse Voltage: VRRM = 200 V
  • Low Power Loss, High Efficiency
  • High Surge Current: IFSM = 80 A
  • RoHS 2002/95/EC Compliant
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    S320
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3 A, 200 V, Surface Mount Package Schottky Rectifier
  • Package Type: SMB
  • Package Case Outline: 403AF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:>10K
  • Digikey:>10K
  • Newark:>10K
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 200 
  • VF Max (V): 900 
  • IRM Max (µA): 120 
  • IO(rec) Max (A):
  • IFSM Max (A): 80 
  • trr Max (ns): 30 
  • Cj Max (pF):
  • Package Type: SMB 
  • ON Semiconductor Full Web Site