SB10-05P: Schottky Barrier Diode, 50V, 1A, Low IR, Single

Description: SB10-05P is a Schottky Barrier Diode, 50V, 1A, Low...
  • SB10-05P is a Schottky Barrier Diode, 50V, 1A, Low IR, Single for high frequency circuit rectification in switching regulators, converters, choppers, etc.
  • Features
  • Low forward voltage (VF max=0.55V)
  • Short Reverse Recovery Time (trr max=10ns)
  • Low Switching Noise
  • Low Leakage Current and High Reliability Due to Reliable Planar Structure
  • Pb-Free and RoHS Compliance
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    SB10-05P-TD-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Schottky Barrier Diode, 50V, 1A, Low IR, Single
  • Package Type: SOT-89 / PCP-1
  • Package Case Outline: 419AU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Newark:>1K
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 50 
  • VF Max (V): 0.55 
  • IRM Max (µA): 80 
  • IO(rec) Max (A):
  • IFSM Max (A): 10 
  • trr Max (ns): 10 
  • Cj Max (pF): 52 
  • Package Type: SOT-89 / PCP-1 
  • ON Semiconductor Full Web Site