SB10015M: Schottky Barrier Diode, 15V, 1A, Low IR, Single MCPH3

Description: SB10015M is Schottky Barrier Diode, 15V, 1A, Low I...
  • SB10015M is Schottky Barrier Diode, 15V, 1A, Low IR, Single MCPH3 for High frequency rectification(switching regulators,converters,choppers).
  • Features
  • Small switching noise
  • Low leakage current and high reliability due to highly reliable planar structure
  • Ultrasmall package permitting applied sets to be small and slim (mounting height 0.85mm)
  • Applications
  • High frequency rectifi cation (switching regulators, converters, choppers)
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    SB10015M-TL-E
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: Schottky Barrier Diode, 15V, 1A, Low IR, Single MCPH3
  • Package Type: SC-88AFL / MCPH-5
  • Package Case Outline: 419AP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • SB10015M-TL-W
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Barrier Diode, 15V, 1A, Low IR, Single MCPH3
  • Package Type: SC-70FL / MCPH-3
  • Package Case Outline: 419AQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:36,000
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 15 
  • VF Max (V): 0.48 
  • IRM Max (µA):
  • IO(rec) Max (A):
  • IFSM Max (A): 10 
  • trr Max (ns): 10 
  • Cj Max (pF): 20 
  • Package Type: SC-70FL / MCPH-3 
  • ON Semiconductor Full Web Site