SB2003M: Schottky Barrier Diode, 30V, 2A, Low IR, Single MCPH6

Description: SB2003M is Schottky Barrier Diode, 30V, 2A, Low IR...
  • SB2003M is Schottky Barrier Diode, 30V, 2A, Low IR, Single MCPH6 for High frequency rectification (switching regulators, converters, choppers).
  • Features
  • Low switching noise
  • Low leakage current and high reliability due to highly reliable planar structure
  • Ultrasmall package permitting applied sets to be small and slim (mounting height 0.85mm)
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    SB2003M-TL-E
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: Schottky Barrier Diode, 30V, 2A, Low IR, Single MCPH6
  • Package Type: SC-88FL / MCPH-6
  • Package Case Outline: 419AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • SB2003M-TL-W
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Barrier Diode, 30V, 2A, Low IR, Single MCPH6
  • Package Type: SC-88FL / MCPH-6
  • Package Case Outline: 419AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:114,000
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 30 
  • VF Max (V): 0.45 
  • IRM Max (µA): 30 
  • IO(rec) Max (A):
  • IFSM Max (A): 10 
  • trr Max (ns): 20 
  • Cj Max (pF): 75 
  • Package Type: SC-88FL / MCPH-6 
  • ON Semiconductor Full Web Site