SB3003CH: Schottky Barrier Diode, 30V, 3A, Low IR, Single

Description: SB3003CH is a Schottky Barrier Diode, 30V, 3A, Low...
  • SB3003CH is a Schottky Barrier Diode, 30V, 3A, Low IR, Single for High Frequency Rectification.
  • Features
  • Small Switching Noise - Robustness for Design
  • Low Leakage Current and High Reliability Due to Highly Reliable Planar Structure - High Reliability
  • Ultrasmall Package Permitting Applied Sets to be Small and Slim (Mounting Height 0.9mm) - Reduced Mounting Area
  • Applications
  • High Frequency Rectification (Switching Regulators, Converters, Choppers)
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    SB3003CH-TL-E
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: Schottky Barrier Diode, 30V, 3A, Low IR, Single
  • Package Type: CPH-6
  • Package Case Outline: 318BD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • SB3003CH-TL-W
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Barrier Diode, 30V, 3A, Low IR, Single
  • Package Type: CPH-6
  • Package Case Outline: 318BD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • ON Semiconductor:117,000
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 30 
  • VF Max (V): 0.485 
  • IRM Max (µA): 42 
  • IO(rec) Max (A):
  • IFSM Max (A): 20 
  • trr Max (ns): 20 
  • Cj Max (pF): 90 
  • Package Type: CPH-6 
  • ON Semiconductor Full Web Site