SBE805: Schottky Barrier Diode, 30V, 0.5A, Low IR

Description: SBE805 is Schottky Barrier Diode, 30V, 0.5A, Low I...
  • SBE805 is Schottky Barrier Diode, 30V, 0.5A, Low IR for Rectifier Applications.
  • Features
  • Low forward voltage (VF max=0.55V)
  • Fast reverse recovery time (trr max=10ns)
  • Composite type with 2 diodes contained in the CPH package currently in use, improving the mounting
    effi ciency greatly
  • The chips incorporated are both equivalent to the SB05-03C
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    SBE805-TL-E
  • Status: Lifetime
  • Compliance: Pb-free 
  • Description: Schottky Barrier Diode, 30V, 0.5A, Low IR
  • Package Type: CPH-5
  • Package Case Outline: 318BC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • SBE805-TL-W
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Barrier Diode, 30V, 0.5A, Low IR
  • Package Type: CPH-5
  • Package Case Outline: 318BC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:12,000
  • Specifications
  • Configuration: Dual 
  • VRRM Min (V): 30 
  • VF Max (V): 0.55 
  • IRM Max (µA): 30 
  • IO(rec) Max (A): 0.5 
  • IFSM Max (A):
  • trr Max (ns): 10 
  • Cj Max (pF): 16 
  • Package Type: CPH-5 
  • ON Semiconductor Full Web Site