SBS822: Schottky Barrier Diode, 20V, 1A, Low VF Dual MCPH5

Description: SBS822 is Schottky Barrier Diode, 20V, 1A, Low VF ...
  • SBS822 is Schottky Barrier Diode, 20V, 1A, Low VF Dual MCPH5 for High frequency rectification(switching regulators,converters,choppers).
  • Features
  • Low forward voltage (IF=0.5A, VF max=0.39V) (IF=1A, VF max=0.46V).
  • Composite type with 2 low VF SBDs in one package, facilitating high-density mounting.
  • Ultrasmall-size package permitting applied sets to be small and slim (Mounting height 0.85mm).
  • Halogen free compliance.
  • Applications
  • High frequency rectifi cation (switching regulators, converters, choppers).
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    SBS822-TL-H
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: Schottky Barrier Diode, 20V, 1A, Low VF Dual MCPH5
  • Package Type: SC-88AFL / MCPH-5
  • Package Case Outline: 419AP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • SBS822-TL-W
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Barrier Diode, 20V, 1A, Low VF Dual MCPH5
  • Package Type: SC-88AFL / MCPH-5
  • Package Case Outline: 419AP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:18,000
  • Specifications
  • Configuration: Dual 
  • VRRM Min (V): 20 
  • VF Max (V): 0.46 
  • IRM Max (µA): 110 
  • IO(rec) Max (A):
  • IFSM Max (A):
  • trr Max (ns): 10 
  • Cj Max (pF): 19 
  • Package Type: SC-88AFL / MCPH-5 
  • ON Semiconductor Full Web Site