SGP10N60RUFD: IGBT, 600V, 10A, Short Circuit Rated

Description: Fairchild’s RUFD series of Insulated Gate Bipolar ...
  • Fairchild’s RUFD series of Insulated Gate Bipolar Transistors(IGBTs) provide low conduction and switching losses as well as short circuit ruggedness. The RUFD series is designed for applications such as motor control, UPS and general inverters where short circuit ruggedness is a required feature.
  • Features
  • 10A, 600V, TC = 100°C
  • Low saturation voltage: VCE(sat) = 2.1V @ IC = 10A
  • Typical Fall Time. . . . . . . . . .242ns at TJ = 125°C
  • High Speed Switching
  • High input impedance
  • Short Circuit Rating
  • Applications
  • Motion Control - Home Appliance
  • Technical Documentation & Design Resources
    Availability and Samples
    SGP10N60RUFDTU
  • Status: Active
  • Compliance: Pb-free 
  • Description: IGBT, 600V, 10A, Short Circuit Rated
  • Package Type: TO-220-3
  • Package Case Outline: 340AT
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • Specifications
  • V(BR)CES Typ (V): 600 
  • IC Max (A): 10 
  • VCE(sat) Typ (V): 2.2 
  • VF Typ (V): 1.4 
  • Eoff Typ (mJ): 0.215 
  • Eon Typ (mJ): 0.141 
  • Trr Typ (ns): 60 
  • Irr Typ (A): 3.5 
  • Gate Charge Typ (nC): 30 
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W): 75 
  • Co-Packaged Diode: Yes 
  • Package Type: TO-220-3 
  • ON Semiconductor Full Web Site