SMF05C: 5-Line ESD Protection Array

Description: This 5-line surge suppressor array is designed for...
  • This 5-line surge suppressor array is designed for application requiring ESD and surge protection capability. It is intended for use in over-transient voltage and ESD sensitive equipment such as computers, printers, automotive electronics, networking communication and other applications. This device features a monolithic common cathode design which protects five independent lines in a single SC-88 package.
  • Features
  • Protects up to 5 Lines in a Single SC-88 Package
  • Peak Power Dissipation - 100W (8x20 µ Waveform)
  • ESD Rating of Class 3B (Exceeding 8 kV) per Human Body Model and Class C (Exceeding 400 V) per Machine Model
  • Compliance with IEC 61000-4-2 (ESD) 15 kV (Air), 8 kV (Contact)
  • UL Flammability Rating of 94V-0
  • AEC-Q101 Qualified and PPAP Capable
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • Applications
  • Hand Held Portable Applications
  • Networking and Telecom
  • Automotive Electronics
  • Serial and Parallel Ports
  • Notebooks, Desktops, and Servers
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    SMF05CT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 5-Line ESD Protection Array
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:>10K
  • Digikey:>50K
  • FutureElectronics:>50K
  • Newark:<100
  • Newark:>1K
  • Newark:>1K
  • PandS:>50K
  • SMF05CT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 5-Line ESD Protection Array
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>10K
  • Newark:>1K
  • Newark:>1K
  • SMF12CT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 5-Line ESD Protection Array
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • PandS:>1K
  • SMF15CT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 5-Line ESD Protection Array
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • ON Semiconductor:21,000
  • PandS:>1K
  • SMF24CT1G
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: 5-Line ESD Protection Array
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Newark:>1K
  • ON Semiconductor:9,000
  • PandS:>1K
  • SZSMF05CT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 5-Line ESD Protection Array
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • SZSMF05CT2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 5-Line ESD Protection Array
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • SZSMF12CT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 5-Line ESD Protection Array
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:21,000
  • SMF12CT1
  • Status: Obsolete
  • Compliance: 
  • Description: 5-Line ESD Protection Array
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Interface: General I/O 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 130  60  45 
  • V(BR) Min (V): 6.2  13.3  17 
  • VRWM Max (V): 12  15 
  • IR Max (µA): 0.1 
  • PPK Max (W): 100 
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6 
  • ON Semiconductor Full Web Site