SS16: 60 V, 1.0 A Schottky Rectifier

Description: This Schottky Rectifier employs the Schottky Barri...
  • This Schottky Rectifier employs the Schottky Barrier principle in a large area metal-to-silicon power diode. State-of-the-art geometry features epitaxial construction with oxide passivation and metal overlay contact. The Schottky Rectifier is ideally suited for low voltage, high frequency rectification, or as free wheeling and polarity protection diodes in surface mount applications where compact size and weight are critical to the system.
  • Features
  • Small Compact Surface Mountable Package with J–Bent Leads
  • Rectangular Package for Automated Handling
  • Highly Stable Oxide Passivated Junction
  • Very Low Forward Voltage Drop
  • Guardring for Stress Protection

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 70 mg (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
  • Shipped in 12 mm tape, 5000 units per 13 inch reel
  • Polarity: Cathode Lead Indicated by Polarity Band
  • ESD Ratings: Machine Model = C
    Human Body Model = 3B
  • Marking: SS16
  • Pb-Free Package is Available
  • AEC-Q101 Qualified and PPAP Capable
  • SBRA8 Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    SBRA8160T3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 60 V, 1.0 A Schottky Rectifier
  • Package Type: SMA-2
  • Package Case Outline: 403D-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • SS16
  • Status: Active
  • Compliance: Pb-free 
  • Description: 60 V, 1.0 A Schottky Rectifier
  • Package Type: SMA
  • Package Case Outline: 403AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 7500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>10K
  • Newark:<1K
  • Newark:>1K
  • ON Semiconductor:277,500
  • SS16T3G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 60 V, 1.0 A Schottky Rectifier
  • Package Type: SMA-2
  • Package Case Outline: 403D-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>100K
  • Digikey:>100K
  • FutureElectronics:>1K
  • Newark:>1K
  • Newark:>1K
  • PandS:>10K
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 60 
  • VF Max (V): 0.51 
  • IRM Max (µA): 20  200 
  • IO(rec) Max (A):
  • IFSM Max (A): 30 
  • trr Max (ns):  
  • Cj Max (pF):  
  • Package Type: SMA-2  SMA 
  • ON Semiconductor Full Web Site