SS16HE: 1 A, 30 V - 60 V Surface Mount Schottky Barrier Rectifiers

Description: SS16HE...
  • SS16HE
  • Features
  • "Very Low Profile - Typical Height of 0.68 mm
  • Low Power Loss, High Efficiency
  • UL Flammability 94V-0 Classification
  • Moisture Sensitivity Level 1 per J−STD−020
  • NRVB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q101 Qualified and PPAP Capable
  • RoHS Compliant / Green Mold Compound
  • Technical Documentation & Design Resources
    Availability and Samples
    NRVBSS16HE
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 1 A, 30 V - 60 V Surface Mount Schottky Barrier Rectifiers
  • Package Type: SOD-323 EP
  • Package Case Outline: 477AD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • SS16HE
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1 A, 30 V - 60 V Surface Mount Schottky Barrier Rectifiers
  • Package Type: SOD-323 EP
  • Package Case Outline: 477AD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 60 
  • VF Max (V): 680 
  • IRM Max (µA): 50 
  • IO(rec) Max (A):
  • IFSM Max (A): 25 
  • trr Max (ns): 8.3 
  • Cj Max (pF): 43 
  • Package Type: SOD-323 EP 
  • ON Semiconductor Full Web Site