STK534U342C-E: Intelligent Power Module (IPM), 600 V, 5 A

Description: This “Inverter IPM” is highly integrated device co...
  • This “Inverter IPM” is highly integrated device containing all High Voltage (HV) control from HV-DC to 3-phase outputs in a single SIP module (Single-In line Package). Output stage uses IGBT/FRD technology and implements Under Voltage Protection (UVP). Internal Boost diodes are provided for high side gate boost drive.
  • Features
  • Single control power supply due to Internal bootstrap circuit for high side pre-driver circuit.
  • All control input and status output are at low voltage levels directly compatible with microcontrollers.
  • Built-in cross conduction prevention.
  • Externally accessible embedded thermistor for substrate temperature measurement.
  • Certification : UL1557 (File number: E339285)
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    STK534U342C-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Intelligent Power Module (IPM), 600 V, 5 A
  • Package Type: SIP-29
  • Package Case Outline: 127ET
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 11
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:<100
  • Applications
    Specifications
  • Family: SIP05 IPM Series 
  • Rated Voltage Min (V): 600 
  • IO @ 25 °C Min (A):
  • VCE(sat) @ 25 °C Typ (V): 1.6 
  • RDS(on) (Ω): N/A 
  • Emitter Configuration: 3 emitter pins 
  • Shutdown Pin: Yes 
  • Package Type: SIP-29 
  • ON Semiconductor Full Web Site