STK541UC62K-E: Intelligent Power Module (IPM), 600 V, 10 A

Description: This “Inverter IPM” is highly integrated device co...
  • This “Inverter IPM” is highly integrated device containing all High Voltage (HV) control from HV-DC to 3-phase outputs in a single SIP module (Single-In line Package). Output stage uses IGBT/FRD technology and implements Under Voltage Protection (UVP) and Over Current Protection (OCP) with a Fault Detection output flag. Internal Boost diodes are provided for high side gate boost drive.
  • Features
  • Single control power supply due to Internal bootstrap circuit for high side pre-driver circuit
  • All control input and status output are at low voltage levels directly compatible with microcontrollers
  • Built-in cross conduction prevention
  • Externally accessible embedded thermistor for substrate temperature measurement
  • The level of the over-current protection current is adjustable with the external resistor, “RSD”
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    STK541UC62K-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Intelligent Power Module (IPM), 600 V, 10 A
  • Package Type: SIP-23
  • Package Case Outline: 127BV
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 8
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:In Stock
  • Digikey:<100
  • FutureElectronics:<100
  • ON Semiconductor:3,000
  • Applications
    Specifications
  • Family: SIP1 IPM Series 
  • Rated Voltage Min (V): 600 
  • IO @ 25 °C Min (A): 10 
  • VCE(sat) @ 25 °C Typ (V): 1.4 
  • RDS(on) (Ω): N/A 
  • Emitter Configuration: Combined emitter pin with internal sense resistor 
  • Shutdown Pin: Yes 
  • Package Type: SIP-23 
  • ON Semiconductor Full Web Site