TF414: N-Channel JFET, 40V, 50 to 130µA, 0.11mS, SOT-883

Description: TF414 is a Junction FET 40V 1mA Nch USFP(1.0mm×0.6...
  • TF414 is a Junction FET 40V 1mA Nch USFP(1.0mm×0.6mm×0.4mm) for Impedance Converter and Infrared Sensor Applications.
  • Features
  • Low IGSS 0.5nA MAX - High sensitive sensor module by low-leakage JFET
  • Low IDSS 0.05-0.13mA - Reduce power consumption by low drain current JFET
  • Ultrasmall package facilitates miniaturization in end products - Downsizing of sensor module by tiny package
  • Halogen free compliance - Environmental consideration
  • Applications
  • Impedance Converter
  • Low Noise Amplifier
  • End Products
  • Infrared sensor
  • Gas Sensor
  • Microphone
  • Transceiver, Radio Equipment
  • Acoustic Equipument
  • Technical Documentation & Design Resources
    Availability and Samples
    TF414T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: N-Channel JFET, 40V, 50 to 130µA, 0.11mS, SOT-883
  • Package Type: SOT-883
  • Package Case Outline: 506CB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>50K
  • Newark:>1K
  • ON Semiconductor:72,000
  • Specifications
  • Channel Polarity: N-Channel 
  • IDSS Min (µA): 50 
  • IDSS Max (µA): 130 
  • V(BR)GSS Min (V): 40 
  • Ciss Max (pF): 0.7 
  • Crss Max (pF): 0.3 
  • Package Type: SOT-883 
  • ON Semiconductor Full Web Site