TIP41C: Complementary Silicon Plastic Power Transistors

Description: The Bipolar Power Transistor is designed for gener...
  • The Bipolar Power Transistor is designed for general purpose power amplifier and switching applications. The TIP41, TIP41A, TIP41B, TIP41C (NPN); and TIP42, TIP42A, TIP42B, TIP42C (PNP) are complementary devices.
  • Features
  • Collector-Emitter Saturation Voltage - VCE(sat) = 1.5 V (Max) @ IC = 6.0 Adc
  • Collector-Emitter Sustaining Voltage -VCEO(sus) = 60 Vdc (min) - TIP41A, TIP42A
    =80 Vdc (min) - TIP41B, TIP42B
    =100 Vdc (min) - TIP41C, TIP42C
  • High Current Gain Bandwidth Product
    fT = 3 MHz (min) @ IC = 500 mAdc
  • Compact TO-220 AB Package
  • These are Pb-Free Packages
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    TIP41CTU
  • Status: Active
  • Compliance: Pb-free 
  • Description: Complementary Silicon Plastic Power Transistors
  • Package Type: TO-220-3
  • Package Case Outline: 340AT
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:<1K
  • Newark:<100
  • ON Semiconductor:56,000
  • Packages
    Specifications
  • Polarity: NPN 
  • Type: General Purpose 
  • VCE(sat) Max (V): 1.5 
  • IC Cont. (A):
  • VCEO Min (V): 100 
  • VCBO (V): 100 
  • VEBO (V):
  • VBE(sat) (V):
  • VBE(on) (V):
  • hFE Min: 15 
  • hFE Max: 75 
  • fT Min (MHz):
  • PTM Max (W): 65 
  • Package Type: TO-220-3 
  • ON Semiconductor Full Web Site