VITA12k: CMOS Image Sensor, 12 MP, Global Shutter

Description: The VITA 12K is a 4096 x 3072 CMOS image sensor de...
  • The VITA 12K is a 4096 x 3072 CMOS image sensor delivering high resolution images at frame rates up to 160 frames per second. The high sensitivity 4.5 µm x 4.5 µm pixels support pipelined and triggered global shutter readout modes and can also be operated in a low noise rolling shutter mode. In rolling shutter mode, the sensor supports correlated double sampling readout, reducing noise and increasing the dynamic range. The sensor has on-chip programmable gain amplifiers and 10-bit A/D converters. The image's black level is either calibrated automatically or can be adjusted by adding a user programmable offset. A high level of programmability using a four wire serial peripheral interface enables the user to read out specific regions of interest. Up to 32 regions can be programmed, achieving even higher frame rates. The image data interface consists of 32 LVDS lanes. Each channel runs at 680 Mbps.A separate synchronization channel containing payload information is provided to facilitate the image reconstruction at the receive end. The VITA 12K is packaged in a ceramic 355 pin PGA package and is available in a monochrome and color version. VITA 12k is pin compatible with VITA 16k and VITA 25k.
  • Features
  • True family concept - Ease of adaption over multiple resolutions; Pin compatible to VITA16k and VITA25k
  • Multiple shutter modes - Global and rolling, in master and slave mode
  • High configurability - Easily tailored to application requirements
  • Fast adaptability - Easily tailored to application requirement
  • Multiple windowing - Speed increase from windowing in x and y direction
  • Higher frame rates - Faster image capture capabilities with just 16 or 32 data channels
  • Applications
  • Industrial vision
  • Motion analysis
  • Surveillance
  • Inspection
  • End Products
  • High-end machine vision cameras and systems
  • High-end surveillance systems
  • Inspection systems
  • Technical Documentation & Design Resources
    Availability and Samples
    NOIV1SE012KA-GDI
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 12 MP, Global Shutter, LVDS Output, Bayer Color, Microlens, micro-PGA package, sealed glass (D263)
  • Package Type: CPGA-355
  • Package Case Outline: 107DJ
  • MSL: NA
  • Container Type: JTRAY
  • Container Qty: 12
  • NOIV1SE012KA-GTI
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 12 MP, Global Shutter, LVDS Output, Bayer Color, Microlens, micro-PGA package, sealed glass (D263), Protective Tape
  • Package Type: CPGA-355
  • Package Case Outline: 107DJ
  • MSL: NA
  • Container Type: 
  • Container Qty: 
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:13
  • NOIV1SN012KA-GDI
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 12 MP, Global Shutter, LVDS Output, Monochrome, Microlens, micro-PGA package, sealed glass (D263)
  • Package Type: CPGA-355
  • Package Case Outline: 107DJ
  • MSL: NA
  • Container Type: JTRAY
  • Container Qty: 12
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:8
  • NOIV1SN012KA-GTI
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 12 MP, Global Shutter, LVDS Output, Monochrome, Microlens, micro-PGA package, sealed glass (D263), Protective Tape
  • Package Type: CPGA-355
  • Package Case Outline: 107DJ
  • MSL: NA
  • Container Type: 
  • Container Qty: 
  • Specifications
  • Type: CMOS 
  • Megapixels: 12.6 
  • Frame Rate (fps): 160 
  • Optical Format: 4/3 inch 
  • Shutter Type: Pipelined Global Rolling with CDS LVDS 10-bit outputs 
  • Pixel Size (µm): 4.5 x 4.5 
  • Output Interface: LVDS 
  • Color: Bayer Color  Mono 
  • Package Type: CPGA-355 
  • ON Semiconductor Full Web Site