XGS 12000: CMOS Image Sensor, 12.6 MP, Global Shutter

Description:

The XGS 12000 is a 12.6 Mp (4096 x 3072) CMOS i...

  • The XGS 12000 is a 12.6 Mp (4096 x 3072) CMOS image sensor in 1 inch optical format, supporting up to 90 frame per second readout at full resolution.

    The device provides high resolution, global shutter imaging with high readout speed for industrial imaging customers. A compact package design and low power footprint make the device compatible with a 29 x 29 mm2 camera footprint. Two speed grades are available to match device output to key computer interfaces and application requirements.

    The XGS 12000 is a member of the X-Class image sensor platform, which allows one camera design to support not only multiple resolutions but also different pixel designs with only minor modifications, simplifying and speeding time to market for new camera designs.

    The XGS 12000 is available in a 163-pin LGA package in both monochrome and Bayer color configurations.

  • Features
  • Member of X-Class platform - Allows one camera design to support multiple resolutions and multiple pixel designs
  • Advanced 3.2 µm global shutter pixel - High resolution with high image quality and uniformity
  • Energy efficient design - Reduced power and thermal footprints
  • Compact package - Compatible with 29 x 29 mm2 camera design
  • Available speed grades - Match to key computer interface and application requirements
  • Applications
  • Image capture
  • End Products
  • Industrial cameras and systems
  • Inspection system (food, bottles, recycling labels, etc.)
  • Security cameras and systems
  • Machine Vision camera
  • Technical Documentation & Design Resources
    Availability and Samples
    NOIX1SE012KB-LTI
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 12.6 MP, Global Shutter, HiSPi output (24 port), Color with Microlens, LGA package, Protective Tape on default glass lid
  • Package Type: CLGA-163
  • Package Case Outline: 621AB
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 25
  • NOIX1SN012KB-LTI
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 12.6 MP, Global Shutter, HiSPi output (24 port), Monochrome, LGA package, Protective Tape on default glass lid
  • Package Type: CLGA-163
  • Package Case Outline: 621AB
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 25
  • Specifications
  • Type: CMOS 
  • Megapixels: 12.6 
  • Frame Rate (fps): 90 
  • Optical Format: 1 inch 
  • Shutter Type: Global Shutter 
  • Pixel Size (µm): 3.2 x 3.2 
  • Output Interface: HiSPi™ 
  • Color: Bayer Color  Mono 
  • Package Type: CLGA-163 
  • ON Semiconductor Full Web Site