Precision S-Video Filter with Summed Composite Output, Sound Trap and Group Delay Compensation

Favorite

Overview

The FMS6406 is a dual Y/C 5th-order Butterworth lowpass video filter optimized for minimum overshoot and flat group delay. The device also contains a summing circuit to generate filtered composite video, an audio trap and group delay compensation circuit. The audio trap removes video information in the spectral location of the subsequent RF audio carrier. The group delay circuit predistorts the signal to compensate for the inherent receiver IF filter’s group delay distortion.In a typical application, the Y and C input signals from DACs are AC-coupled into the filters. Both channels have DC-restore circuitry to clamp the DC-input levels during video sync. The Y and C channels use separate feedback clamps. The clamp pulse is derived from the Y channel. All outputs are capable of driving 2 Vpp, AC or DC-coupled, into either a single or dual video load. A single video load consists of a series 75 ohm impedance matching resistor connected to a terminated 75 ohm line, this presents a total of 150 ohm of loading to the part. A dual load would be two of these in parallel which would present a total of 75 ohm to the part. The gain of the Y, C and CV signals is 6dB with 1 Vpp input levels. All video channels are clamped during sync to establish the appropriate output voltage reference levels.

  • Camcorder
  • DVD
  • Set Top Boxes
  • DSC
  • Video Game Console
  • 7.6 MHz 5th order Y, C filters with composite summer
  • 14dB notch at 4.425 MHz to 4.6 MHz for sound trap capable of handling stereo
  • 50dB stopband attenuation at 27 MHz on Y, C and CV outputs
  • Better than 0.5dB flatness to 4.2 MHz on Y, C and CV outputs
  • Equalizer and notch filter for driving RF modulator with group delay of -180ns
  • No external frequency selection components or clocks
  • < 5ns group delay on Y, C and CV outputs
  • AC coupled inputs
  • AC or DC coupled outputs
  • Capable of PAL frequency for Y, C, CV
  • Continuous Time Low Pass Filters
  • <1.4% differential gain with 0.7° differential phase on Y, C and CV channels
  • Integrated DC restore circuitry with low tilt

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Resolution

Channels

Disable

VCC (Min) (V)

VCC (Max) (V)

Frequency Response (MHz)

Reference Price

FMS6406CSX

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

YC

2

No

4.75

5.25

7.6

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :