N-Channel Power MOSFET, 1500V, 2A, 13Ω, TO-220F-3FS

Favorite

Overview

2SK3745LS is an N-Channel Power MOSFET, 1500V, 2A, 13Ω, TO-220F-3FS for high-speed switching applications.

  • Low ON-resistance,Low input capacitance,Ultrahigh-speed switching
  • High reliability by Adoption of HVP process
  • Micaless package facilitating mounting
  • Avalanche resistance guarantee

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

2SK3745LS-1E

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

50

N

1500

13000

N-Channel

Single

20

3.5

2

2

-

-

-

37.5

380

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :