N-Channel Power MOSFET, 1500V, 4A, 7Ω

Favorite

Overview

2SK3748 is an N-Channel Power MOSFET, 1500V, 4A, 7Ω, TO-3PF-3L for High Voltage, High Speed Switching application.

  • This product is general usage and suitable for many different applications
  • Low ON-resistance, Low nput capacitance,Ultrahigh-speed switching
  • High reliability by adoption of HVP prosess.
  • Attachment workability is good by Mica-less package.
  • Avalanche resistance guarantee.

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

2SK3748-1E

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-3PF-3L

NA

0

TUBE

30

N

N-Channel

PowerTrench® T1

NA

High Voltage

Standard

0

Single

0

1500

7000

20

3.5

4

65

-

-

-

80

790

36

-

140

70

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :