Power MOSFET, N-Channel, SUPERFET®, Easy Drive, 600 V, 20 A, 190 mΩ, TO-3P

Favorite

Overview

SuperFET® MOSFET is ON Semiconductor Semiconductor’s first generation of high voltage super-junction (SJ) MOSFET family that is utilizing charge balance technology for outstanding low onresistance and lower gate charge performance. This technology is tailored to minimize conduction loss, provide superior switching performance, dv/dt rate and higher avalanche energy. Consequently, SuperFET MOSFET is very suitable for the switching power applications such as PFC, server/telecom power, FPD TV power, ATX power and industrial power applications.

  • 650V @ TJ = 150°C
  • Typ. RDS(on) = 150 mΩ
  • Ultra Low Gate Charge (Typ. Qg = 75 nC )
  • Low Effective Output Capacitance (Typ. Coss(eff.) = 165 pF )
  • 100% Avalanche Tested

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FCA20N60

Loading...

Active

CAD Model

Pb

A

H

P

TO-3P-3L

NA

0

TUBE

450

Y

N-Channel

PowerTrench® T1

TO-3PN

High Voltage

Standard

0

Single

0

600

190

5

5

20

208

-

-

-

75

2370

36

-

1280

95

$3.1955

More Details

Show More

1-25 of 25

Products per page

Jump to :