Power MOSFET, N-Channel, SUPERFET® II, 800 V, 2 A, 3.4 Ω, DPAK

Favorite

Overview

SuperFET® II MOSFET is a brand-new high voltage super-junction (SJ) MOSFET family that is utilizing charge balance technology for outstanding low on-resistance and lower gate charge performance. This technology is tailored to minimize conduction loss, provide superior switching performance, dv/dt rate and higher avalanche energy. Consequently, SuperFET II MOSFET is very suitable for the switching power applications such as Audio, Laptop adapter, Lighting, ATX power and industrial power applications.

  • Computing
  • Consumer
  • Industrial
  • Notebook / Desktop computer / Game console
  • LCD / LED TV
  • Telecom / Server
  • LED Lighting / Ballast
  • Adapter
  • RDS(on) = 2.75 Ω (Typ.)
  • Ultra Low Gate Charge (Typ. Qg = 7.4 nC)
  • Low Eoss (Typ. 0.9 uJ @ 400V)
  • Low Effective Output Capacitance (Typ. Coss(eff.) = 41 pF)
  • 100% Avalanche Tested
  • RoHS Compliant
  • ESD Improved Capability

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FCD3400N80Z

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

Y

N-Channel

PowerTrench® T1

DPAK

High Voltage

Standard

0

Single

0

800

3400

DC: ±20, AC: ±30

4.5

2

32

-

-

-

7.4

299

3.1

868

12.7

0.36

$0.6787

More Details

Show More

1-25 of 25

Products per page

Jump to :