IGBT 750 V, 225 A Field Stop Trench Gen4 (FS4) Bare Die. Pairing with NCD225E75F8M1

Favorite

Overview

NCG225L75NF8M1 is a 750 V, 224 A rated Field Stop 4 (FS4) Trench IGBT bare die with a die size of 10 mm x 10 mm. it's suitable for back side and double side sintering attachment inside traction module

  • EV/HEV Traction Modules
  • General Power Modules
  • EV
  • HEV
  • AEC-Q101 rev. D qualified
  • Maximum junction temperature 175°C
  • Positive temperature coefficient
  • Easy paralleling
  • Very low saturation voltage: VCE(SAT) = 1.45 V (Typ.) @ IC = 225 A
  • Short Circuit rated
  • Optimized for motor control applications

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

Rated Current (A)

VCE(sat) Typ (V)

VF Typ (V)

Application

Reference Price

NCG225L75NF8M1

Loading...

Last Shipments

CAD Model

Pb

A

H

P

-

-

NA

0

MTFRM

1

N

~NA~

750

225

1.65

~NA~

~NA~

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :