Power Integrated Module (PIM), I-Type NPC 650 V, 450 A IGBT, 650 V, 375 A Diode

Favorite

Overview

The NXH450N65L4Q2 is power integrated module containing an I-type neutral point clamped (NPC) three level inverter consisting of two 225 A/650 V outer IGBTs, two 375 A/650 V inner IGBTs and two 375 A/650 V neutral point diodes. The inverse diodes are 150 A/650 V devices. The module contains an NTC thermistor.

  • DC-AC Conversion
  • Decentralized Utility Solar Inverters - 1200V
  • Uninterruptible Power Supplies
  • Field Stop 4 650 V IGBTs for fast switching performance combined with excellent VCEsat
  • Solder pin version

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

Rated Current (A)

VCE(sat) Typ (V)

VF Typ (V)

Application

Reference Price

NXH450N65L4Q2F2PG

Loading...

Active

CAD Model

Pb

A

H

P

PIM36 93x47 (PRESSFIT)

NA

0

BTRAY

36

N

I-Type

650

450

1.49

1.8

Industrial

$109.1154

More Details

NXH450N65L4Q2F2SG

Loading...

Active

CAD Model

Pb

A

H

P

Q2

NA

0

BTRAY

36

N

I-Type

650

450

1.49

1.8

Industrial

$109.1154

More Details

Show More

1-25 of 25

Products per page

Jump to :