120 mA, 40 V, Schottky Barrier Diode

Favorite

Overview

This 120 mA, 40 V, Schottky Barrier Diode is designed for high speed switching applications, circuit protection, and voltage clamping. Extremely low forward voltage reduces conduction loss. Miniature surface mount package is excellent for hand held and portable applications where space is limited

  • Switching applications
  • Low current rectification
  • Small displays - backlight
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
  • SOD-923 small foot print package

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

BAS40P2T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

F

Single

40

1

10

0.12

0.6

-

5

$0.06

More Details

Show More

1-25 of 25

Products per page

Jump to :